25.04.25 20:47:38
6GF9001-1AP02
Product
Image similar
CS-mount to C-mount Adapter ring 5 mm.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF9001-1AP02
Product Description CS-mount to C-mount Adapter ring 5 mm.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 573
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,070 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169667425
UPC 662643857399
Commodity Code 84733080
LKZ_FDB/ CatalogID ID10.V
Product Group 9530
Group Code R322
Country of origin Switzerland
RoHS Conformity Date Since: 10.09.07
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;