MICROMASTER 4 ADVANCED OPERATOR PANEL (AOP)
Notes
Sucessor:REPLACEMENT TYPE: 6SE6400-0AP00-0AA1
Article Number (Market Facing Number) |
6SE6400-0AP00-0AA0 |
Product Description |
MICROMASTER 4 ADVANCED OPERATOR PANEL (AOP)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.05 |
Notes |
Sucessor:REPLACEMENT TYPE: 6SE6400-0AP00-0AA1
|
Successor |
6SE6400-0AP00-0AA1 |
Successor Description |
***spare part*** MICROMASTER 4 Advanced Operator Panel (AOP) |
Price Group / Headquarter Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,300 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4019169447188 |
UPC |
Not available |
Commodity Code |
85049099 |
LKZ_FDB/ CatalogID |
DA51-A |
Product Group |
Not available |
Group Code |
PN20 |
Country of origin |
Not available |
RoHS Conformity Date |
not available |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|