***spare part*** SINAMICS S120 converter Power Module PM340 input: 380-480 V 3AC, 50/60 Hz output: 3AC 1.7 A (0.55 kW) type of construction: blocksize frame size FSA internal air cooling
Notes
Sucessor:Phase-out product! See SIOS notification 109748623
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6SL3210-1SE11-7UA0 |
Product Description |
***spare part*** SINAMICS S120 converter Power Module PM340 input: 380-480 V 3AC, 50/60 Hz output: 3AC 1.7 A (0.55 kW) type of construction: blocksize frame size FSA internal air cooling
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.19 |
Notes |
Sucessor:Phase-out product! See SIOS notification 109748623
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
3A2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
1,200 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515005483 |
UPC |
662643258738 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
D21MC |
Product Group |
9486 |
Group Code |
R2S3 |
Country of origin |
Great Britain |
RoHS Conformity Date |
Since: 13.02.17 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|