SITRANS FM MAG 1100 F Full-bore electromagnetic flow sensor, sanitary design, diameter DN 10 to DN 100 (3/8" to 4"). Suitable for volume flow measurement of liquids (conductive) , for applications in F&B, pharmaceutical industry. . DN40, 1 1/2 Inch None (not 3A approved) Ceramic EPDM (FDA) Electrode material: Platinum Sensor for remote transmitter (Order transmitter separately) No bus Communication .
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
7ME6140-2RA20-2AA0 |
Product Description |
SITRANS FM MAG 1100 F Full-bore electromagnetic flow sensor, sanitary design, diameter DN 10 to DN 100 (3/8" to 4"). Suitable for volume flow measurement of liquids (conductive) , for applications in F&B, pharmaceutical industry. . DN40, 1 1/2 Inch None (not 3A approved) Ceramic EPDM (FDA) Electrode material: Platinum Sensor for remote transmitter (Order transmitter separately) No bus Communication .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 29.11.06 |
Notes |
Product is no longer available
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
8F1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
5,900 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
FI01-3 |
Product Group |
4835 |
Group Code |
R3P3 |
Country of origin |
France |
RoHS Conformity Date |
Since: 20.07.17 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|