SITRANS LPS200 Rotary paddle point level switch, cable extension design: level detection in solids. Top mount, with extension options to 10 m (32.80 ft). Process temperature: Up to +80 C (+176 F) Power supply: 230 V AC, 1 rev/min. Process connection Threaded: 1-1/2" NPT ((Taper), ANSI/ASME B1.20.1) Process pressure: Up to 0.5 bar (7.25 psi) Process connection material: Aluminum Cable extension length: 500 to 1000 mm (19.69 to 39.37 inch) Measuring vane: Boot shaped, 35 x 106 mm (1.38 x 4.17 inch) Approvals: CSA/FM General Purpose, RCM .
Notes
Sorry but this product is currently not available.
Article Number (Market Facing Number) |
7ML5727-1AD11-1AC0 |
Product Description |
SITRANS LPS200 Rotary paddle point level switch, cable extension design: level detection in solids. Top mount, with extension options to 10 m (32.80 ft). Process temperature: Up to +80 C (+176 F) Power supply: 230 V AC, 1 rev/min. Process connection Threaded: 1-1/2" NPT ((Taper), ANSI/ASME B1.20.1) Process pressure: Up to 0.5 bar (7.25 psi) Process connection material: Aluminum Cable extension length: 500 to 1000 mm (19.69 to 39.37 inch) Measuring vane: Boot shaped, 35 x 106 mm (1.38 x 4.17 inch) Approvals: CSA/FM General Purpose, RCM .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Sorry but this product is currently not available.
|
Price Group / Headquarter Price Group |
8LO |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
12 Day/Days |
Net Weight (kg) |
3,200 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
90318080 |
LKZ_FDB/ CatalogID |
FI01-4 |
Product Group |
4723 |
Group Code |
R3P0 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 20.07.17 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|