DIGITAL TIME RELAY (DDB20) MULTI RANGE DIGITAL SETTING TIME DELAY RELAY TIMING RANGE: 0 TO 0.99S, 0 TO 9.9S, 0 TO 99S AND 0 TO 990S AUXILLIARY SUPPLY: 40 - 275 V AC AND 40- 300V DC TIMING RESET FUNCTION COUNT DOWN RESET TRIP FLAG: RED LED NON VOLATILE INDICATION CONTACT TYPE: 4 C/O CASE SIZE E2 (4U HIGH)
Notes
Sucessor:Successor/ replacement product: no direct replacement
Sorry but this product is currently not available.
Article Number (Market Facing Number) |
7SG2111-0BC11-0AA0 |
Product Description |
DIGITAL TIME RELAY (DDB20) MULTI RANGE DIGITAL SETTING TIME DELAY RELAY TIMING RANGE: 0 TO 0.99S, 0 TO 9.9S, 0 TO 99S AND 0 TO 990S AUXILLIARY SUPPLY: 40 - 275 V AC AND 40- 300V DC TIMING RESET FUNCTION COUNT DOWN RESET TRIP FLAG: RED LED NON VOLATILE INDICATION CONTACT TYPE: 4 C/O CASE SIZE E2 (4U HIGH)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 30.06.22 |
Notes |
Sucessor:Successor/ replacement product: no direct replacement
Sorry but this product is currently not available.
|
Price Group / Headquarter Price Group |
15S / B13 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
1,000 Kg |
Packaging Dimension |
26,00 x 39,00 x 14,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1346 |
Group Code |
U321 |
Country of origin |
Australia |
RoHS Conformity Date |
Since: 22.07.17 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|