CONVERTER OPTICAL FIBRE CABLE TO RS232 UP TO 115 KBD AUX.VOLTAGE: 24 - 250V DC AND 110 - 220V AC WITH ALARM RELAY CONNECTION RS232 INTERFACE VIA 9POL. SUB-D-PLUG, CONNECTION OPTICAL FIBRE INTERFACE 820NM, ST PLUG FOR MOUNTING ON RAIL
Notes
Sucessor:successor solution: 7XV5652-0CA00
This product is a Spare Part, please visit the Spares & Service section for more information
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
7XV5652-0BA00 |
Product Description |
CONVERTER OPTICAL FIBRE CABLE TO RS232 UP TO 115 KBD AUX.VOLTAGE: 24 - 250V DC AND 110 - 220V AC WITH ALARM RELAY CONNECTION RS232 INTERFACE VIA 9POL. SUB-D-PLUG, CONNECTION OPTICAL FIBRE INTERFACE 820NM, ST PLUG FOR MOUNTING ON RAIL
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 28.07.20 |
Notes |
Sucessor:successor solution: 7XV5652-0CA00
This product is a Spare Part, please visit the Spares & Service section for more information
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
R53 / B10 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,293 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
SIPROTEC |
Product Group |
1320 |
Group Code |
U321 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 26.06.17 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|