SIMBOX 63 SMALL DISTR. BOARD COMPLETE UP WITH DOOR, TOTAL ISOLATION F. UNIT MOUNT. DEPTH TO 70 MM 2-ROW 2X12 MW CLAMP TERMINAL 3X16MM2/14X4MM2
Notes
Sorry but this product is currently not available.
Article Number (Market Facing Number) |
8GB5652-1 |
Product Description |
SIMBOX 63 SMALL DISTR. BOARD COMPLETE UP WITH DOOR, TOTAL ISOLATION F. UNIT MOUNT. DEPTH TO 70 MM 2-ROW 2X12 MW CLAMP TERMINAL 3X16MM2/14X4MM2
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.05.16 |
Notes |
Sorry but this product is currently not available.
|
Successor |
8GB5024-1KM |
Successor Description |
SIMBOX XL flush-mounting, 2-tier 2x 12 MW (14 MW) Safety class 2 |
Price Group / Headquarter Price Group |
032 / 1BO |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
2 Day/Days |
Net Weight (kg) |
3,140 Kg |
Packaging Dimension |
380,00 x 445,00 x 110,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4011721070056 |
UPC |
Not available |
Commodity Code |
85369085 |
LKZ_FDB/ CatalogID |
LV10.2 |
Product Group |
5550 |
Group Code |
P310 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 23.03.06 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|