17.06.24 2:48:11
Product Catalogue
  • Product Catalogue
Minimize
8WA1011-2DG11
Product
Two-tier terminal thermoplast Screw terminal on both sides 2-pole, beige, 6.5mm, Sz. 4 2 separate connections
Notes
Product is no longer available
Sucessor:8WH10200AF00
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
Article Number (Market Facing Number) 8WA1011-2DG11
Product Description Two-tier terminal thermoplast Screw terminal on both sides 2-pole, beige, 6.5mm, Sz. 4 2 separate connections
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 09.10.23
Notes
Product is no longer available
Sucessor:8WH10200AF00
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 1BT
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
Net Weight (kg) 0,021 Kg
Packaging Dimension 135,00 x 173,00 x 55,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN 4011209160569
UPC 754554224213
Commodity Code 85369010
LKZ_FDB/ CatalogID LV10.2
Product Group 5565
Group Code P310
Country of origin Greece
RoHS Conformity Date Since: 01.07.06
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;