HT-direct permanently excited synchronous motor low-voltage motor degree of protection IP55 cooling method: IC 71W 8125 Nm; 600 r/min 3AC, 50 Hz design: IM V1 with canopy Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions
Article Number (Market Facing Number) |
1FW4401-1HE.4-1AA0 |
Product Description |
HT-direct permanently excited synchronous motor low-voltage motor degree of protection IP55 cooling method: IC 71W 8125 Nm; 600 r/min 3AC, 50 Hz design: IM V1 with canopy Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
3M0 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
240 Day/Days |
Net Weight (kg) |
2460,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015394 |
LKZ_FDB/ CatalogID |
D86.2 |
Product Group |
4931 |
Group Code |
P113 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 22.07.19 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|