****spare part**** SIMOTICS M compact asynchronous motor 1750 r/min, 130 kW A72: 2 resistance thermometers Pt100 for rolling-contact bearings (DE and NDE) K23: special finish worldwide K08: encoder connector attachment on opposite side; L00: next larger terminal box L75: fan 400 V 3 AC Q14: filter for special fan Q31: metal rating plate K1J: special winding 690 V P09: cable entry 4xM40x1.5 customer-specific motor SMR-13-2014
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
1PH8226-1HZ10-2AA1-Z A72+K08+K1J+K23+L00+L75+P09+Q14+Q31 |
Product Description |
****spare part**** SIMOTICS M compact asynchronous motor 1750 r/min, 130 kW A72: 2 resistance thermometers Pt100 for rolling-contact bearings (DE and NDE) K23: special finish worldwide K08: encoder connector attachment on opposite side; L00: next larger terminal box L75: fan 400 V 3 AC Q14: filter for special fan Q31: metal rating plate K1J: special winding 690 V P09: cable entry 4xM40x1.5 customer-specific motor SMR-13-2014
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.20 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
7A6 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
750,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015381 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Product Group |
5688 |
Group Code |
R2S3 |
Country of origin |
Czech Republic |
RoHS Conformity Date |
Since: 05.11.18 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|