motor protection, enclosure 1/6 19", 4 x I, 3 x V, 7 BI, 8 BO (2 change-over contacts), 1 live contact, measuring inputs: Iph = 1 A/5 A, Ie = 1 A/5 A, rated auxiliary power: DC 24, 48 V, installation enclosure, screw terminals region world, IEC / ANSI, language English (can be changed), front membrane standard, system interface port B (device underside, rear) Modbus, electrical RS485 without system interface Port A, measurement: fault recording, functionality: basic version + function package 'HE'
Notes
Sucessor:Successor/replacement product: 7SX800
Article Number (Market Facing Number) |
7SK8041-1EB90-1HE0 L0D |
Product Description |
motor protection, enclosure 1/6 19", 4 x I, 3 x V, 7 BI, 8 BO (2 change-over contacts), 1 live contact, measuring inputs: Iph = 1 A/5 A, Ie = 1 A/5 A, rated auxiliary power: DC 24, 48 V, installation enclosure, screw terminals region world, IEC / ANSI, language English (can be changed), front membrane standard, system interface port B (device underside, rear) Modbus, electrical RS485 without system interface Port A, measurement: fault recording, functionality: basic version + function package 'HE'
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
PLM Effective Date |
Product phase-out since: 30.09.24 |
Notes |
Sucessor:Successor/replacement product: 7SX800
|
Price Group / Headquarter Price Group |
R47 / B18 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (kg) |
4,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515638674 |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIPROTEC |
Product Group |
1318 |
Group Code |
U321 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 29.09.08 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|