SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
2XV9450-1CF03
Product
Image similar
Softbus-Softnet-S7/SPARC Softbus for connection to SIMATIC S7 Package includes Softbus & Softnet S7 for SPARC
Jednotková cena Show prices
Vaša cena Show prices
Produktový dátový list (PDF) Download
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 2XV9450-1CF03
Popis produktu Softbus-Softnet-S7/SPARC Softbus for connection to SIMATIC S7 Package includes Softbus & Softnet S7 for SPARC
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started / Unlimited Spare Supply
PLM Effective Date Produktauslauf seit: 01.10.2023
Price data
Cenová skupina 2CP
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : EAR99S
Pravidelná dodacia doba Na požiadanie
Netto hmotnosť na MJ 0,174 kg
Packaging Dimension 18,70 x 26,90 x 3,00
Package size unit of measure CM
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN 4019169019224
UPC Nie je dostupné
Štatist. č. tovaru 85234910
Katalóg ID (LKZ) ATD-INTEGRATION
FAGR X05Z
Group Code R141
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS Konformita vo vybavovaní
Product class A: problem-free, re-useable at short notice
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Blei

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Klasifikácie
 
Verzia Klasifikácia
eClass 12 27-24-25-90
eClass 6 27-24-25-90
eClass 7.1 27-24-25-90
eClass 8 27-24-25-90
eClass 9 27-24-25-90
eClass 9.1 27-24-25-90
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Množstvo 1 Kus
;