SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5860-2YC23-0YA0
Product
**spare part** SINUMERIK 840DE sl operating software SINUMERIK Operate 6 languages: de, en, fr, es, it, zh-CHS for PC software 2.7 SP1 on DVD with license
Notes
For this product a successor is available: 6FC5860-2YC41-6YA0
This product is a sparepart product
Please contact Siemens
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 6FC5860-2YC23-0YA0
Popis produktu **spare part** SINUMERIK 840DE sl operating software SINUMERIK Operate 6 languages: de, en, fr, es, it, zh-CHS for PC software 2.7 SP1 on DVD with license
Product family Nie je dostupné
Product Lifecycle (PLM) PM410:Start Support phase / Spare & Repare - Remainder support period
PLM Effective Date Produkt gestrichen seit: 01.10.2021
Notes
For this product a successor is available: 6FC5860-2YC41-6YA0
This product is a sparepart product
Please contact Siemens
Successor information
Successor 6FC5860-2YC41-6YA0
Náhrada - popis **spare part** SINUMERIK 840DE sl operating software SINUMERIK Operate 6 languages: de, en, fr, es, it, zh-CHS for PC software 2.6 SP1 HF5/2.7 SP4 HF6/ 4.5 SP6 on DVD with license
Price data
Cenová skupina 7A1
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka ECCN : 5D992 / AL : N
Pravidelná dodacia doba 1 Deň/Dni
Netto hmotnosť na MJ 0,060 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC 887621152222
Štatist. č. tovaru 85234920
Katalóg ID (LKZ) NC62
FAGR 5706
Group Code R2S1
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive Produkt odpovedá RoHS
Product class A: problem-free, re-useable at short notice
Kategorie der Rücknahmepflicht Nie
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
SCIP number
Klasifikácie
  Nie je dostupné
|
Buy product
Množstvo 1 Kus
;