SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
6GA7202-0AA00-0AA1
Product
Image similar
****spare part**** replacement camera SIMOCRANE CenSOR MV440 SR resolution: 604x480 pixels C-Mount lens connection IP40
Notes
This product is a sparepart product
Please contact Siemens
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) Download
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 6GA7202-0AA00-0AA1
Popis produktu ****spare part**** replacement camera SIMOCRANE CenSOR MV440 SR resolution: 604x480 pixels C-Mount lens connection IP40
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a sparepart product
Please contact Siemens
Price data
Cenová skupina 741
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : 3A991X
Pravidelná dodacia doba 1 Deň/Dni
Netto hmotnosť na MJ 0,505 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 90314990
Katalóg ID (LKZ) HE1
FAGR 9654
Group Code R252
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS Konformita vo vybavovaní
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
SCIP number
Klasifikácie
 
Verzia Klasifikácia
eClass 12 27-33-02-90
eClass 6 27-24-23-90
eClass 7.1 27-24-23-90
eClass 8 27-24-23-90
eClass 9 27-33-02-90
eClass 9.1 27-33-02-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
UNSPSC 15 32-15-17-05
|
Buy product
Množstvo 1 Kus
;