21.10.2021 3:39:42
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
6GF3500-8DF30-3DA0
Product
MV500 LED panel, diffuse white illuminated area: 40 cm x 30 cm; lighting distance: 0mm..2000 mm; illuminant: LED 850 Nm; degree of protection IP67; for SIMATIC MV500 external, 24 V power supply; lamp holder: 6GF3500-8CD dimensions: 420x 340x 22 mm (WxHxD) scope of supply: panel light and 10m cable M16-open end; scope of supply: panel light;
Jednotková cena Show prices
Vaša cena Show prices
Produktový dátový list (PDF) Download
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 6GF3500-8DF30-3DA0
Popis produktu MV500 LED panel, diffuse white illuminated area: 40 cm x 30 cm; lighting distance: 0mm..2000 mm; illuminant: LED 850 Nm; degree of protection IP67; for SIMATIC MV500 external, 24 V power supply; lamp holder: 6GF3500-8CD dimensions: 420x 340x 22 mm (WxHxD) scope of supply: panel light and 10m cable M16-open end; scope of supply: panel light;
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina 573
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 1 Deň/Dni
Netto hmotnosť na MJ 0,556 kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN 4034106026509
UPC Nie je dostupné
Štatist. č. tovaru 90318080
Katalóg ID (LKZ) ID10.V
FAGR 9530
Group Code R322
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 01.02.2007
Product class A: problem-free, re-useable at short notice
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Blei

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Klasifikácie
 
Verzia Klasifikácia
eClass 9 27-28-01-92
eClass 9.1 27-28-01-92
ETIM 5 EC000809
ETIM 6 EC000809
ETIM 7 EC000809
ETIM 8 EC000809
|