07.06.2020 1:06:25
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
7MB1943-2BA88
Product
Image similar
SOLENOID VALVE, 3/2 WAYS, STAINLESS STEEL BODY, EX-PROTECTION ACC. TO ATEX CODE II 2G EEX EM II T4 AND II 2D IP65 T=135 DEG C WITH TERMINAL BOX AND CABLE GLAND M20 X 1,5, WITHOUT FUSE, POWER SUPPLY 230V 50 HZ, GAS CONNECTIONS G1/4 FEMALE
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 7MB1943-2BA88
Popis produktu SOLENOID VALVE, 3/2 WAYS, STAINLESS STEEL BODY, EX-PROTECTION ACC. TO ATEX CODE II 2G EEX EM II T4 AND II 2D IP65 T=135 DEG C WITH TERMINAL BOX AND CABLE GLAND M20 X 1,5, WITHOUT FUSE, POWER SUPPLY 230V 50 HZ, GAS CONNECTIONS G1/4 FEMALE
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina 8ZB
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 10 Deň/Dni
Netto hmotnosť na MJ 0,740 kg
Product Dimensions (W x L X H) Nie je dostupné
Packaging Dimension Nie je dostupné
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 84818073
Katalóg ID (LKZ) PA11
FAGR 4642
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 30.06.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Blei

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

lblPIClassifications
  Nie je dostupné
|