ALPHA 400/630/1250 DIN assembly kit fuse switch disconnector 3NP4010, 4x NH000 up to 160 A on support plate with molded-plastic cover, H = 450 W = 250
Notes
Sorry, but this product is currently not available. For further Information kindly contact your local Siemens sales Support.
Article Number (Market Facing Number) |
8GK4553-3KK12 |
Popis produktu |
ALPHA 400/630/1250 DIN assembly kit fuse switch disconnector 3NP4010, 4x NH000 up to 160 A on support plate with molded-plastic cover, H = 450 W = 250
|
Product family |
Nie je dostupné |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Sorry, but this product is currently not available. For further Information kindly contact your local Siemens sales Support.
|
Successor |
8GK4550-3KK12 |
Náhrada - popis |
ALPHA 400/630/1250 DIN assembly kit fuse switch disconnector 1x 3NP1143 (NH1) mounting on support plate H = 450 mm, W = 250 mm |
Cenová skupina |
1BP |
Jednotková cena |
Show prices
|
Vaša cena |
Show prices
|
Metallfaktor |
None |
Exportná značka |
ECCN : N / AL : N |
Pravidelná dodacia doba |
15 Deň/Dni |
Netto hmotnosť na MJ |
1,895 kg |
Packaging Dimension |
260,00 x 460,00 x 110,00 |
Package size unit of measure |
MM |
Množstevná jednotka |
1 Kus |
Balné množstvo |
1 |
EAN |
4001869259949 |
UPC |
Nie je dostupné |
Štatist. č. tovaru |
85381000 |
Katalóg ID (LKZ) |
LV10.2 |
FAGR |
5738 |
Group Code |
P310 |
Krajina pôvodu: |
Nemecko |
Compliance with the substance restrictions according to RoHS directive |
RoHS odpovedajúce od: 01.07.2006 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Kategorie der Rücknahmepflicht |
Nie |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
SCIP number |
|
|
Nie je dostupné |
|
|
|