SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
8GK4734-2KK12
Product
ALPHA 400/630/1250 DIN assembly kit molded case circuit breaker 1x 3VA10-11/100 A/160 A 3+4-pole H = 300 mm, W = 250 mm vertical installation for motorized operator
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) Download
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 8GK4734-2KK12
Popis produktu ALPHA 400/630/1250 DIN assembly kit molded case circuit breaker 1x 3VA10-11/100 A/160 A 3+4-pole H = 300 mm, W = 250 mm vertical installation for motorized operator
Product family Assembly kits for unequipped distribution boards
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina 1BP
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 3 Deň/Dni
Netto hmotnosť na MJ 1,399 kg
Packaging Dimension 250,00 x 450,00 x 24,00
Package size unit of measure MM
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN 4001869509815
UPC Nie je dostupné
Štatist. č. tovaru 85381000
Katalóg ID (LKZ) LV10.1
FAGR 5738
Group Code P310
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 01.09.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
SCIP number
Klasifikácie
 
Verzia Klasifikácia
eClass 12 27-14-24-11
eClass 6 27-14-24-11
eClass 7.1 27-14-24-11
eClass 8 27-14-24-11
eClass 9 27-14-24-11
eClass 9.1 27-14-24-11
ETIM 7 EC000264
ETIM 8 EC000264
ETIM 9 EC000264
|
Buy product
Množstvo 1 Kus
;