KIT, APU, 120VAC PROPORTIONAL VALVE, MM
Article Number (Market Facing Number) |
A5E37938921001 |
Popis produktu |
KIT, APU, 120VAC PROPORTIONAL VALVE, MM
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Cenová skupina |
824 |
Jednotková cena |
Show prices
|
Vaša cena |
Show prices
|
Metallfaktor |
None |
Exportná značka |
AL : N / ECCN : 2B999 |
Pravidelná dodacia doba |
45 Deň/Dni |
Netto hmotnosť na MJ |
0,800 kg |
Package size unit of measure |
Nie je dostupné |
Množstevná jednotka |
1 Kus |
Balné množstvo |
1 |
EAN |
Nie je dostupné |
UPC |
Nie je dostupné |
Štatist. č. tovaru |
84812090 |
Katalóg ID (LKZ) |
PA30AI-M |
FAGR |
4682 |
Group Code |
R351 |
Krajina pôvodu: |
Spojené Štáty Americké |
Compliance with the substance restrictions according to RoHS directive |
RoHS odpovedajúce od: 15.05.2017 |
Product class |
B: limited or only medium-term re-useability |
Kategorie der Rücknahmepflicht |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Blei
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Nie je dostupné |
|
|
|