Display 19" LCD_18.5"_1366x768_LVDS_TFT HD for SIMATIC IPC377E
Notes
This product is a sparepart product
Please contact Siemens
Article Number (Market Facing Number) |
A5E38113025 |
Popis produktu |
Display 19" LCD_18.5"_1366x768_LVDS_TFT HD for SIMATIC IPC377E
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
This product is a sparepart product
Please contact Siemens
|
Cenová skupina |
208 |
Jednotková cena |
Show prices
|
Vaša cena |
Show prices
|
Metallfaktor |
None |
Exportná značka |
AL : N / ECCN : N |
Pravidelná dodacia doba |
5 Deň/Dni |
Netto hmotnosť na MJ |
1,899 kg |
Packaging Dimension |
32,40 x 44,20 x 6,50 |
Package size unit of measure |
CM |
Množstevná jednotka |
1 Kus |
Balné množstvo |
1 |
EAN |
Nie je dostupné |
UPC |
Nie je dostupné |
Štatist. č. tovaru |
85249100 |
Katalóg ID (LKZ) |
IC10 |
FAGR |
4335 |
Group Code |
R133 |
Krajina pôvodu: |
China |
Compliance with the substance restrictions according to RoHS directive |
RoHS Konformita vo vybavovaní |
Product class |
B: limited or only medium-term re-useability |
Kategorie der Rücknahmepflicht |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Blei
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Verzia
|
Klasifikácia
|
eClass |
12 |
19-20-01-91 |
eClass |
6 |
19-20-91-90 |
eClass |
7.1 |
19-20-91-90 |
eClass |
8 |
19-20-91-90 |
eClass |
9 |
19-20-91-90 |
eClass |
9.1 |
19-20-91-90 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
IDEA |
4 |
6628 |
UNSPSC |
15 |
43-21-16-12 |
|
|
|
|