SINAMICS G220 200-240 V 3 AC +10/–20%, 47-63 Hz potencia con sobrecarga leve: 22 kW 150% 3 s, 110% 57 s potencia con sobrecarga alta: 18,5 kW 200% 3 s, 150% 57 s 520x 250x 245 (al. × an. × prof.) tamaño: FSE grado de protección IP20/UL open Type Safety SIL3 pintura 3C3 con chopper de freno integrado
Notas
La configuración de producto está incompleta. Verifíquela, por favor
Número de artículo (número de mercado) |
6SL4112-0D.21-...0 |
Descripción de producto |
SINAMICS G220 200-240 V 3 AC +10/–20%, 47-63 Hz potencia con sobrecarga leve: 22 kW 150% 3 s, 110% 57 s potencia con sobrecarga alta: 18,5 kW 200% 3 s, 150% 57 s 520x 250x 245 (al. × an. × prof.) tamaño: FSE grado de protección IP20/UL open Type Safety SIL3 pintura 3C3 con chopper de freno integrado
|
Familia de producto |
Unidades para montaje incorporado y para montaje mural SINAMICS G220 |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Notas |
La configuración de producto está incompleta. Verifíquela, por favor
|
Grupo de precios / Grupo de precios de Casa Matriz y local |
32E / 387 |
Precio de lista |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
AL : N / ECCN : 3A999A |
Plazo de entrega estándar ex-works (Días útiles) |
20 Día/Días |
Peso neto (kg) |
31,000 Kg |
Unidad de tamaño de paquete de medida |
No disponible |
Unidad de medida |
1 pieza |
Cantidad por paquete |
1 |
EAN |
No disponible |
UPC |
No disponible |
Commodity code |
85044086 |
LKZ_FDB/ CatalogID |
D36.1 |
Grupo de productos |
X0BS |
Group Code |
R220 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
Conforme con RoHS desde: 16/07/21 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Categoría obligatoria de devolución del equipamiento eléctrico y electrónico tras su uso |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-terc-butil-2,2'-metilendi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Versión
|
Clasificación
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|