SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600V M0=1.15 Nm (100K); NN=6000rpm; naturally cooled IMB 5 design (IM V1, IM V3) flange 1, with Pt1000 Temperature sensor power connector rotatable multi-pole resolver (resolver P=3) smooth shaft, tolerance N without holding brake, type of protection IP64
Artikelnummer (Market Facing Number) |
1FK7032-2AK74-1SG0 |
Produktbeskrivning |
SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600V M0=1.15 Nm (100K); NN=6000rpm; naturally cooled IMB 5 design (IM V1, IM V3) flange 1, with Pt1000 Temperature sensor power connector rotatable multi-pole resolver (resolver P=3) smooth shaft, tolerance N without holding brake, type of protection IP64
|
Produkt familj |
Ordering Data Overview |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
762 / 762 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
------71 |
ECR - Export Control Regulations |
AL : N / ECCN : N |
Ledtid från fabrik |
15 Dag/Dagar |
Nettovikt (kg) |
2,702 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
804766460203 |
Commodity Code |
85015100 |
Katalog ID |
SD.NC60KT-1FK7 |
Produktgrupp |
9621 |
Group Code |
R220 |
Ursprungsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2017.07.22 |
Produktklass |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
eClass |
12 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|