SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
1LE1001-0CB22-2AA4
Product
Bild lika
SIMOTICS GP motor type: 1AV2072B low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP 55 temperature class 155(F) according to 130(B) aluminum enclosure High Efficiency IE2, 4-pole * size 71M * 0.25 kW (50 Hz) 0.29 kW(60 Hz) standard color RAL 7030, if no order code is specified for selecting another color. 3 AC 50 Hz 230 VD/400 VY * 3 AC 60 Hz 460 VY IM B 3, without motor protection Terminal box at top
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 1LE1001-0CB22-2AA4
Produktbeskrivning SIMOTICS GP motor type: 1AV2072B low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP 55 temperature class 155(F) according to 130(B) aluminum enclosure High Efficiency IE2, 4-pole * size 71M * 0.25 kW (50 Hz) 0.29 kW(60 Hz) standard color RAL 7030, if no order code is specified for selecting another color. 3 AC 50 Hz 230 VD/400 VY * 3 AC 60 Hz 460 VY IM B 3, without motor protection Terminal box at top
Produkt familj SIMOTICS GP 1LE1/1PC1 Standard Motors
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 3F1 / 3F1
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor N-W-----
Leverans information
ECR - Export Control Regulations ECCN : N / AL : N
Ledtid från fabrik 15 Dag/Dagar
Nettovikt (kg) 6,000 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpacknings mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 85015100
Katalog ID GG_LD
Produktgrupp 5110
Group Code P113
Ursprungsland Tjeckien
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 22.07.2019
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Klassificering
 
Version Klassifikation
eClass 12 27-02-21-01
eClass 6 27-02-21-01
eClass 7.1 27-02-21-01
eClass 8 27-02-21-01
eClass 9 27-02-21-01
eClass 9.1 27-02-21-01
ETIM 7 EC001851
ETIM 8 EC001851
|
Du kan även lägga till optioner på denna produkt.
Loading Spice Documents...
;