SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
3SU1031-0BB50-0AA0
Product
Illuminated pushbutton, 22 mm, round, plastic with metal front ring, blue, pushbutton, raised momentary contact type
Notes
Produkten har utgått
Efterträdare: 3SU1001-0BB50-0AA0
Kontakta Siemens: industry.om@siemens.com för att få hjälp
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 3SU1031-0BB50-0AA0
Produktbeskrivning Illuminated pushbutton, 22 mm, round, plastic with metal front ring, blue, pushbutton, raised momentary contact type
Produkt familj Inte tillgänglig
Produktlivscykel (PLM) PM490:Start of final Year of support
PLM Effective Date Produkten är utgången sedan: 2023.05.15
Notes
Produkten har utgått
Efterträdare: 3SU1001-0BB50-0AA0
Kontakta Siemens: industry.om@siemens.com för att få hjälp
Prisdata
Prisgrupp / Prisgrupp 41J / 41J
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations ECCN : N / AL : N
Ledtid från fabrik 15 Dag/Dagar
Nettovikt (kg) 0,027 Kg
Förpackningsdimension 30,00 x 80,00 x 30,00
Dimensionen på förpackningen anges i MM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4011209973732
UPC 804766066177
Commodity Code 85389099
Katalog ID CC-IC10
Produktgrupp 5452
Group Code R711
Ursprungsland Kina
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2014.10.01
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning Ja
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
  Inte tillgänglig
|
Beställ produkten
Mängd 1 Styck
;