SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
3183627 | 3VA9604-0QA00
Product
nut keeper kit; 4 units metric thread cover, top and bottom accessory for: 3VA15; 3VA25/26
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 3183627 | 3VA9604-0QA00
Produktbeskrivning nut keeper kit; 4 units metric thread cover, top and bottom accessory for: 3VA15; 3VA25/26
Produkt familj Accessories and Spare Parts 3VA9, for IEC Circuit Breakers up to 1250A
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 1CB / 1CB
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor L-A-----
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99
Ledtid från fabrik 3 Dag/Dagar
Nettovikt (kg) 1,383 Kg
Förpackningsdimension 333,00 x 172,00 x 52,00
Dimensionen på förpackningen anges i MM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4042949018339
UPC Inte tillgänglig
Commodity Code 85389099
Katalog ID LV10
Produktgrupp 5376
Group Code P360
Ursprungsland Mexico
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2016.01.01
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Perfluorobutane sulfonic acid (PFBS) and its salts

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
|
Beställ produkten
Mängd 1 Styck
;