5205521 | 4AM2642-4TT10-0FA0
Product
Bild lika
TRANSFORMER SITAS; PHASES:1; PN/PN(S6)(KVA):0,04 /0; UPRI(V):230+/-5%; USEC(V):230; ISEC(A):0,17; F(HZ):50...60; VECTOR GR./SHIELD WNG.:II0 /0; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW/TAB CONNECTION; INSTALLATION:SCREW; EN 61558-2-1, -2-4 >UL/CSA-RECOGNIZED< >ISOLATION TRANSFORMER<
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 5205521 | 4AM2642-4TT10-0FA0
Produktbeskrivning TRANSFORMER SITAS; PHASES:1; PN/PN(S6)(KVA):0,04 /0; UPRI(V):230+/-5%; USEC(V):230; ISEC(A):0,17; F(HZ):50...60; VECTOR GR./SHIELD WNG.:II0 /0; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW/TAB CONNECTION; INSTALLATION:SCREW; EN 61558-2-1, -2-4 >UL/CSA-RECOGNIZED< >ISOLATION TRANSFORMER<
Produkt familj Transformers
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 4M1 / 4M1
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor --3-----
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 3 Dag/Dagar
Nettovikt (kg) 0,800 Kg
Förpackningsdimension 180,00 x 180,00 x 150,00
Dimensionen på förpackningen anges i MM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4001869901114
UPC Inte tillgänglig
Commodity Code 85043180
Katalog ID CC-IC10
Produktgrupp 5872
Group Code R750
Ursprungsland Tjeckien
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2006.07.01
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Klassificering
 
Version Klassifikation
eClass 12 27-03-13-02
eClass 6 27-03-13-02
eClass 7.1 27-03-13-02
eClass 8 27-03-13-02
eClass 9 27-03-13-02
eClass 9.1 27-03-13-02
ETIM 7 EC002486
ETIM 8 EC002486
IDEA 4 4168
UNSPSC 15 39-12-10-26
|
;