SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
2115975 | 5TL1363-1
Product
off switch 63A 3-pole, with red handle
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 2115975 | 5TL1363-1
Produktbeskrivning off switch 63A 3-pole, with red handle
Produkt familj SENTRON 5TL1 On/Off Switches
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 1BK / 1BK
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor L-P-----
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 3 Dag/Dagar
Nettovikt (kg) 0,359 Kg
Förpackningsdimension 82,00 x 92,00 x 55,00
Dimensionen på förpackningen anges i MM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4001869468914
UPC Inte tillgänglig
Commodity Code 85365080
Katalog ID LV10.1
Produktgrupp 5520
Group Code P310
Ursprungsland Kina
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2013.06.01
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-14-23-01
eClass 6 27-14-23-01
eClass 7.1 27-14-23-01
eClass 8 27-14-23-01
eClass 9 27-14-23-01
eClass 9.1 27-14-23-01
ETIM 7 EC001545
ETIM 8 EC001545
ETIM 9 EC001545
UNSPSC 15 39-12-22-33
|
Beställ produkten
Mängd 1 Styck
;