SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
3260142 | 5TT5030-1
Product
Bild lika
INSTA contactor with 4 NO contacts Contact for 230 V AC, 400V 25A Control 115V AC 110V DC
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 3260142 | 5TT5030-1
Produktbeskrivning INSTA contactor with 4 NO contacts Contact for 230 V AC, 400V 25A Control 115V AC 110V DC
Produkt familj 5TT5 Insta Contactors, AC/DC Technology
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 1BK / 1BK
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor L-B-----
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 3 Dag/Dagar
Nettovikt (kg) 0,284 Kg
Förpackningsdimension 82,00 x 94,00 x 40,00
Dimensionen på förpackningen anges i MM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4001869435060
UPC Inte tillgänglig
Commodity Code 85362010
Katalog ID LV10.1
Produktgrupp 5528
Group Code P310
Ursprungsland Slovenien
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2011.02.01
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-14-23-08
eClass 6 27-14-23-08
eClass 7.1 27-14-23-08
eClass 8 27-14-23-08
eClass 9 27-14-23-08
eClass 9.1 27-14-23-08
ETIM 7 EC001653
ETIM 8 EC001653
ETIM 9 EC001653
|
Beställ produkten
Mängd 1 Styck
;