SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
6AV6355-1AA31-7HC5
Product
WinCC OA V3.17, AMS package Unlimited. One license per Advanced Maintenance Suite, includes application with unlimited alarm/event DPs to assigned checklists (all A/E DPs are counted that are linked with a list and trigger work orders), AMS Reports (requires a license for Crystal Reports 2016 (RT V13.0)) and AMS Importer. Requires a WinCC OA Server. One day of consulting service is included. Does not include further support and cannot be expanded. AMS Reports and Importer are not available for Linux Distributions.
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6AV6355-1AA31-7HC5
Produktbeskrivning WinCC OA V3.17, AMS package Unlimited. One license per Advanced Maintenance Suite, includes application with unlimited alarm/event DPs to assigned checklists (all A/E DPs are counted that are linked with a list and trigger work orders), AMS Reports (requires a license for Crystal Reports 2016 (RT V13.0)) and AMS Importer. Requires a WinCC OA Server. One day of consulting service is included. Does not include further support and cannot be expanded. AMS Reports and Importer are not available for Linux Distributions.
Produkt familj WinCC Open Architecture Solution Frameworks
Produktlivscykel (PLM) PM300:Aktiv product
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Prisdata
Prisgrupp / Prisgrupp 295 / 295
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99S
Ledtid från fabrik 10 Dag/Dagar
Nettovikt (kg) 0,001 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 804766992643
Commodity Code Inte tillgänglig
Katalog ID STETM
Produktgrupp X00S
Group Code R142
Ursprungsland Österrike
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Beställ produkten
Mängd 1 Styck
;