SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
6AV6355-1EA00-0GA1
Product
Bild lika
WinCC OA - 2 Inhouse DEV package. Consisting of 2 temporary licenses, recommended for certified partners. License is valid for 1 year, includes 2 WinCC OA Server licenses (functionally unlimited) with almost all options (not including video, BACnet and SmartSCADA). For setting up a redundant system, two licenses are required. The excluded expansions can be purchased separately. Automatic chargeable extension by 1 year if not terminated 3 months prior to expiration. Including 10 hours of hotline support.
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6AV6355-1EA00-0GA1
Produktbeskrivning WinCC OA - 2 Inhouse DEV package. Consisting of 2 temporary licenses, recommended for certified partners. License is valid for 1 year, includes 2 WinCC OA Server licenses (functionally unlimited) with almost all options (not including video, BACnet and SmartSCADA). For setting up a redundant system, two licenses are required. The excluded expansions can be purchased separately. Automatic chargeable extension by 1 year if not terminated 3 months prior to expiration. Including 10 hours of hotline support.
Produkt familj WinCC Open Architecture Development Packages
Produktlivscykel (PLM) PM300:Aktiv product
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Prisdata
Prisgrupp / Prisgrupp 295 / 295
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 10 Dag/Dagar
Nettovikt (kg) 0,001 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 195125169616
Commodity Code Inte tillgänglig
Katalog ID STETM
Produktgrupp X00S
Group Code R142
Ursprungsland Österrike
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Beställ produkten
Mängd 1 Styck
;