SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
6AV6355-4BA00-0AB4
Bild ej tillgänglig
WinCC OA - certificates. Issuance and provision of a certificate for a participant in a WinCC OA training course held by a "Train-the-Trainer" certified trainer .
Notes
Produkten har utgått. Efterföljare: 6AV6355-3BA00-0BT2
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6AV6355-4BA00-0AB4
Produktbeskrivning WinCC OA - certificates. Issuance and provision of a certificate for a participant in a WinCC OA training course held by a "Train-the-Trainer" certified trainer .
Produkt familj Inte tillgänglig
Produktlivscykel (PLM) PM500:Discontinued Product Limited or End of PLM & Support
PLM Effective Date Produkten finns inte sedan: 2021.12.31
Notes
Produkten har utgått. Efterföljare: 6AV6355-3BA00-0BT2
Information om efterföljare
Efterföljare 6AV6355-3BA00-0BT2
Ersättnings-beskrivning WinCC OA – participant fee for basic training. Provision of a WinCC OA development license for the duration of the training course. Provision of an official WinCC OA basic training certificate. Also included is the required DAMEX check by Siemens or ETM. Fee per participant.
Prisdata
Prisgrupp / Prisgrupp 295 / 295
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations ECCN : N / AL : N
Ledtid från fabrik 10 Dag/Dagar
Nettovikt (kg) 0,001 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 0 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 49119900
Katalog ID STETM
Produktgrupp X014
Group Code R142
Ursprungsland Österrike
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning Nej
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
  Inte tillgänglig
|
Beställ produkten
Mängd 0 Styck
;