SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
6DL8913-0AK30-0AS5
Bild ej tillgänglig
SIMIT Simulation V10.3 software Trainer Package Basic floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Win 7 SP1, Win 10 (20H2), Win 10 LTSB 2015 / LTSC 2019, Win Server 2016 / 2019, for more information see SIMIT V10.3 Readme, reference hardware: PC/PG content: 1x certificate order only possible in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Notes
Produkten har utgått. Efterföljare: 6DL8913-0AL10-0AS5
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6DL8913-0AK30-0AS5
Produktbeskrivning SIMIT Simulation V10.3 software Trainer Package Basic floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Win 7 SP1, Win 10 (20H2), Win 10 LTSB 2015 / LTSC 2019, Win Server 2016 / 2019, for more information see SIMIT V10.3 Readme, reference hardware: PC/PG content: 1x certificate order only possible in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Produkt familj Inte tillgänglig
Produktlivscykel (PLM) PM500:Discontinued Product Limited or End of PLM & Support
PLM Effective Date Produkten finns inte sedan: 2023.11.21
Notes
Produkten har utgått. Efterföljare: 6DL8913-0AL10-0AS5
Information om efterföljare
Efterföljare 6DL8913-0AL10-0AS5
Ersättnings-beskrivning SIMIT Simulation V11.1 software Trainer Package Basic floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows 10 (21H2), Windows 10 LTSC 2019, Windows Server 2016 / 2019, for more information, see SIMIT V11.1 Readme, reference hardware: PC/PG content: 1x certificate order only in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Prisdata
Prisgrupp / Prisgrupp 288 / 288
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations ECCN : N / AL : N
Ledtid från fabrik 5 Dag/Dagar
Nettovikt (kg) 0,011 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 0 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 195125253940
Commodity Code 49119900
Katalog ID STPCS7.A
Produktgrupp X0JK
Group Code R340
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning Nej
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
  Inte tillgänglig
|
Beställ produkten
Mängd 0 Styck
;