SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
6DL8913-0XK20-0XT8
Bild ej tillgänglig
SIMIT Simulation Platform, Software Media Package V10.2; Data storage medium without license; Use only in connection with a valid license, engineering software, SW and documentation on CD, 2 languages (de, en), executable in Win 7 SP1, Win 10 LTSB 2015, Win 10 (1909), Win Server 2012 R2 / 2016; For further information see SIMIT V10.2 Readme; Reference HW: PG/PC Content: 1x CD
Notes
Efterföljare: 6DL8913-0XL10-0XT8
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6DL8913-0XK20-0XT8
Produktbeskrivning SIMIT Simulation Platform, Software Media Package V10.2; Data storage medium without license; Use only in connection with a valid license, engineering software, SW and documentation on CD, 2 languages (de, en), executable in Win 7 SP1, Win 10 LTSB 2015, Win 10 (1909), Win Server 2012 R2 / 2016; For further information see SIMIT V10.2 Readme; Reference HW: PG/PC Content: 1x CD
Produkt familj Inte tillgänglig
Produktlivscykel (PLM) PM400:Ligger under utfasning
PLM Effective Date Produkten är under utfasning sedan: 2021.10.01
Notes
Efterföljare: 6DL8913-0XL10-0XT8
Information om efterföljare
Efterföljare 6DL8913-0XL10-0XT8
Ersättnings-beskrivning SIMIT Simulation Platform, software media package V11.1, data storage medium without license, use only in connection with a valid license, engineering software, software and documentation on USB, 2 languages (de, en), executable in Windows 10 (21H2), Windows 10 LTSC 2019, Windows Server 2016 / 2019, for more information, see SIMIT V11.1 Readme, reference hardware: PC/PG content: 1x USB
Prisdata
Prisgrupp / Prisgrupp 2AL / 2AL
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations ECCN : N / AL : N
Ledtid från fabrik 5 Dag/Dagar
Nettovikt (kg) 0,241 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 195125056763
Commodity Code 85234920
Katalog ID STPCS7.A
Produktgrupp X0JL
Group Code R340
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning Nej
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
  Inte tillgänglig
|
Beställ produkten
Mängd 1 Styck
;