SIMIT Simulation Platform, Software Media Package V10.3, data storage medium without license, use only in connection with a valid license, engineering software, software and documentation on CD, 2 languages (de, en), executable in Win 7 SP1, Win 10 (20H2), Win 10 LTSB 2015 / LTSC 2019, Win Server 2016 / 2019, for more information see SIMIT V10.3 Readme, reference hardware: PC/PG content: 1x USB
Notes
Artikelnummer (Market Facing Number) |
6DL8913-0XK30-0XT8 |
Produktbeskrivning |
SIMIT Simulation Platform, Software Media Package V10.3, data storage medium without license, use only in connection with a valid license, engineering software, software and documentation on CD, 2 languages (de, en), executable in Win 7 SP1, Win 10 (20H2), Win 10 LTSB 2015 / LTSC 2019, Win Server 2016 / 2019, for more information see SIMIT V10.3 Readme, reference hardware: PC/PG content: 1x USB
|
Produkt familj |
Inte tillgänglig |
Produktlivscykel (PLM) |
PM400:Ligger under utfasning |
PLM Effective Date |
Produkten är under utfasning sedan: 2022.10.01 |
Notes |
|
Efterföljare |
6DL8913-0XL10-0XT8 |
Ersättnings-beskrivning |
SIMIT Simulation Platform, software media package V11.1, data storage medium without license, use only in connection with a valid license, engineering software, software and documentation on USB, 2 languages (de, en), executable in Windows 10 (21H2), Windows 10 LTSC 2019, Windows Server 2016 / 2019, for more information, see SIMIT V11.1 Readme, reference hardware: PC/PG content: 1x USB |
Prisgrupp / Prisgrupp |
2AL / 2AL |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
ECCN : N / AL : N |
Ledtid från fabrik |
5 Dag/Dagar |
Nettovikt (kg) |
0,146 Kg |
Förpackningsdimension |
18,50 x 18,50 x 3,00 |
Dimensionen på förpackningen anges i |
CM |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
195125253360 |
Commodity Code |
85235190 |
Katalog ID |
STPCS7.A |
Produktgrupp |
X0JL |
Group Code |
R340 |
Ursprungsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
Product is RoHS-compliant |
Produktklass |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Inte tillgänglig |
|
|
|