LOGO! 8 training package 230RCE with 6 units LOGO! 230RCE, 6 LOGO! DM8 230R, 6 LOGO! SOFT Comfort V8, single license for 1 installation E-SW, SW and docu. on DVD, 6 languages executable in Windows XP 7, 8, 10 (32 and 64 bit) Mac OSx 10.7 Lion to incl. Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76, reference hardware: LOGO! ******************************* for educational purposes only
Artikelnummer (Market Facing Number) |
6ED1057-3SA20-0YB1 |
Produktbeskrivning |
LOGO! 8 training package 230RCE with 6 units LOGO! 230RCE, 6 LOGO! DM8 230R, 6 LOGO! SOFT Comfort V8, single license for 1 installation E-SW, SW and docu. on DVD, 6 languages executable in Windows XP 7, 8, 10 (32 and 64 bit) Mac OSx 10.7 Lion to incl. Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76, reference hardware: LOGO! ******************************* for educational purposes only
|
Produkt familj |
Inte tillgänglig |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
2SP / 2SP |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
ECCN : EAR99H / AL : N |
Ledtid från fabrik |
66 Dag/Dagar |
Nettovikt (kg) |
3,000 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
804766344909 |
Commodity Code |
85371091 |
Katalog ID |
STLOGO!-S |
Produktgrupp |
X07I |
Group Code |
R131 |
Ursprungsland |
Kina |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2014.11.03 |
Produktklass |
A: problem-free, re-useable at short notice |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Inte tillgänglig |
|
|
|