SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7810-5CC17-0YA5
Product
Bild lika
SIMATIC STEP 7 Professional V20/2021 SR3 Combo including TIA Portal; floating license for 1 user; engineering software; software and documentation on DVD, license key on USB flash drive; class A; 5/9 languages (de,en,fr,es,it)/(zh,ru,ja,ko); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400 (S7-1200/1500)
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Utbildningar för denna produkt SITRAIN – Digital Industry Academy
Laddar
Laddar
Produkt
Artikelnummer (Market Facing Number) 6ES7810-5CC17-0YA5
Produktbeskrivning SIMATIC STEP 7 Professional V20/2021 SR3 Combo including TIA Portal; floating license for 1 user; engineering software; software and documentation on DVD, license key on USB flash drive; class A; 5/9 languages (de,en,fr,es,it)/(zh,ru,ja,ko); executable in Windows Server 2016/2019/2022, Windows 10/11 Professional, Windows 10/11 Enterprise; reference hardware: S7-300/400 (S7-1200/1500)
Produkt familj STEP 7 Professional (TIA Portal)
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 265 / 265
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 5 Dag/Dagar
Nettovikt (kg) 0,252 Kg
Förpackningsdimension 17,40 x 19,20 x 3,40
Dimensionen på förpackningen anges i CM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4047623237709
UPC 195125557888
Commodity Code 85234910
Katalog ID ST79-SW
Produktgrupp 4061
Group Code R134
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Inte tillgänglig
Klassificering
 
Version Klassifikation
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Beställ produkten
Mängd 1 Styck
;