Signal cable pre-assembled for incremental encoder TTL RS422 5 V DC, 6FX2001-2 for FM357-2 4x (2x0.34)+4x 0.5 C Connector full thread M23 MOTION-CONNECT 800PLUS trailable UL/CSA DESINA Dmax=9.3 mm Length (m)= TYPE: 6FX8002-2CD01 LENGTH (M) = +0 +10 +5 +0
Artikelnummer (Market Facing Number) |
3351776 | 6FX8002-2CD01-1BF0 |
Produktbeskrivning |
Signal cable pre-assembled for incremental encoder TTL RS422 5 V DC, 6FX2001-2 for FM357-2 4x (2x0.34)+4x 0.5 C Connector full thread M23 MOTION-CONNECT 800PLUS trailable UL/CSA DESINA Dmax=9.3 mm Length (m)= TYPE: 6FX8002-2CD01 LENGTH (M) = +0 +10 +5 +0
|
Produkt familj |
For SINUMERIK 808D ADVANCED |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
764 / 764 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
ECCN : N / AL : N |
Ledtid från fabrik |
7 Dag/Dagar |
Nettovikt (kg) |
2,062 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4025515011538 |
UPC |
662643413380 |
Commodity Code |
85444290 |
Katalog ID |
NCZ-M |
Produktgrupp |
9300 |
Group Code |
R220 |
Ursprungsland |
Slovakien |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2006.07.01 |
Produktklass |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
eClass |
12 |
27-06-03-11 |
eClass |
6 |
27-27-92-18 |
eClass |
7.1 |
27-27-92-18 |
eClass |
8 |
27-27-92-18 |
eClass |
9 |
27-06-03-11 |
eClass |
9.1 |
27-06-03-11 |
ETIM |
7 |
EC001855 |
ETIM |
8 |
EC001855 |
ETIM |
9 |
EC001855 |
IDEA |
4 |
1722 |
UNSPSC |
15 |
26-12-16-09 |
|
|
|
|