US BASE DRIVE PANEL for two-quadrant drives Input 3PH 690V AC 50/60 Hz Output: 830 V DC Output: 2600A, DCI rated Includes OP G00+G20+S01 in the converter DC LEG solid-state contactor Fuses in the converter Auxiliary voltage transformer, Auxiliary voltage terminals
Artikelnummer (Market Facing Number) |
6RA8097-2KS22-0AA0 |
Produktbeskrivning |
US BASE DRIVE PANEL for two-quadrant drives Input 3PH 690V AC 50/60 Hz Output: 830 V DC Output: 2600A, DCI rated Includes OP G00+G20+S01 in the converter DC LEG solid-state contactor Fuses in the converter Auxiliary voltage transformer, Auxiliary voltage terminals
|
Produkt familj |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
3D3 / 3D3 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : EAR99 |
Leveranstid |
30 Dag/Dagar |
Nettovikt (kg) |
283,000 Kg |
Package size unit of measure |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpacknings mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
804766283116 |
Commodity Code |
8504404000 |
Katalog ID |
GG_LD |
Produktgrupp |
4286 |
Group Code |
P122 |
Ursprungsland |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliance in clarification |
Produktklass |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Klassifikation
|
eClass |
6 |
27-02-33-01 |
eClass |
7.1 |
27-02-33-01 |
eClass |
8 |
27-02-33-01 |
eClass |
9 |
27-02-33-01 |
eClass |
9.1 |
27-02-33-01 |
|
|
|
|