SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
3351614 | 6SL3000-0GE15-0AA0
Product
Bild lika
SINAMICS / SIMODRIVE- Subassembly with electrical Filter function SINAMICS LINE FILTER AND HF LINE PACKAGE FOR 5 KW SMART LINE MODULE INPUT: 3-PH 380-480 V, 50/60 HZ CONTAINS: LINE FILTER TYPE 6SL3000-0HE15-0AA0 HF LINE REACTOR TYPE 6SL3000-0CE15-0AA0
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Utbildningar för denna produkt SITRAIN – Digital Industry Academy
Produkt
Artikelnummer (Market Facing Number) 3351614 | 6SL3000-0GE15-0AA0
Produktbeskrivning SINAMICS / SIMODRIVE- Subassembly with electrical Filter function SINAMICS LINE FILTER AND HF LINE PACKAGE FOR 5 KW SMART LINE MODULE INPUT: 3-PH 380-480 V, 50/60 HZ CONTAINS: LINE FILTER TYPE 6SL3000-0HE15-0AA0 HF LINE REACTOR TYPE 6SL3000-0CE15-0AA0
Produkt familj Ordering Data Overview
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 753 / 753
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99H
Ledtid från fabrik 100 Dag/Dagar
Nettovikt (kg) 6,520 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 662643066647
Commodity Code 85363010
Katalog ID D21MC
Produktgrupp 5675
Group Code R220
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2017.06.21
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-02-31-91
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-04
|
Beställ produkten
Mängd 1 Styck
;