Trainer Package 1AC200-240V consisting of: converter: SINAMICS S210 -10%/+10%, 5.0 A, 45-66HZ A: 0-240 V; 2.4 A; 0-550 Hz; 0.4 kW IP20; 55 x 170 x 170 (BxHxD) motor: SIMOTICS S-1FK2 HD M0=1.27Nm; holding brake; IP64 PN = 0.4 kW at nN=3000 rpm; Shaft D19x40 mm with feather key; Absolute encoder 22-bit + 12-bit multi-turn (encoder AM22DQC); cable guide, 2 m, assemb SD card 512 MB V5.X License Safety Integ. Ext. Func. ****************************** for educational purposes only
Artikelnummer (Market Facing Number) |
6SL3080-8BB00-0AA0 |
Produktbeskrivning |
Trainer Package 1AC200-240V consisting of: converter: SINAMICS S210 -10%/+10%, 5.0 A, 45-66HZ A: 0-240 V; 2.4 A; 0-550 Hz; 0.4 kW IP20; 55 x 170 x 170 (BxHxD) motor: SIMOTICS S-1FK2 HD M0=1.27Nm; holding brake; IP64 PN = 0.4 kW at nN=3000 rpm; Shaft D19x40 mm with feather key; Absolute encoder 22-bit + 12-bit multi-turn (encoder AM22DQC); cable guide, 2 m, assemb SD card 512 MB V5.X License Safety Integ. Ext. Func. ****************************** for educational purposes only
|
Produkt familj |
Inte tillgänglig |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
348 / 348 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
ECCN : 3A999A / AL : N |
Ledtid från fabrik |
15 Dag/Dagar |
Nettovikt (kg) |
6,180 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
195125207851 |
Commodity Code |
90230080 |
Katalog ID |
D32 |
Produktgrupp |
3501 |
Group Code |
R220 |
Ursprungsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliance in clarification |
Produktklass |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
Nej |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Inte tillgänglig |
|
|
|