SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
6SL3223-0DE13-7BA1
Bild ej tillgänglig
SINAMICS G120P Power Module PM230 with integrated Class B filter Degree of protection IP55/UL Type 12 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 0.37kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature -10 to +40 °C (LO) 460x 154x 249 (HxWxD), FSA without Control Unit and operating unit released for CU230P-2 Firmware version V4.3.2 or higher
Notes
Produkten har utgått. Efterföljare: 6SL3223-0DE13-7BG1
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6SL3223-0DE13-7BA1
Produktbeskrivning SINAMICS G120P Power Module PM230 with integrated Class B filter Degree of protection IP55/UL Type 12 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 0.37kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature -10 to +40 °C (LO) 460x 154x 249 (HxWxD), FSA without Control Unit and operating unit released for CU230P-2 Firmware version V4.3.2 or higher
Produkt familj Inte tillgänglig
Produktlivscykel (PLM) PM500:Discontinued Product Limited or End of PLM & Support
PLM Effective Date Produkten finns inte sedan: 2020.10.01
Notes
Produkten har utgått. Efterföljare: 6SL3223-0DE13-7BG1
Information om efterföljare
Efterföljare 6SL3223-0DE13-7BG1
Ersättnings-beskrivning SINAMICS G120P Power Module PM230 with integrated Class B filter Degree of protection IP55/UL Type 12 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 0.37kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature -10 to +40 °C (LO) 460x 154x 249 (HxWxD), FSA without Control Unit and operating unit released for CU230P-2 Firmware version V4.3.2 or higher
Prisdata
Prisgrupp / Prisgrupp 347 / 347
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations ECCN : N / AL : N
Ledtid från fabrik 3 Dag/Dagar
Nettovikt (kg) 4,300 Kg
Förpackningsdimension 0,185 x 0,548 x 0,296
Dimensionen på förpackningen anges i M
Mängdenhet 0 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4042948667811
UPC Inte tillgänglig
Commodity Code 85044084
Katalog ID D11.1SD
Produktgrupp 3576
Group Code R220
Ursprungsland Storbritanien
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2006.07.01
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Klassificering
  Inte tillgänglig
|
Beställ produkten
Mängd 0 Styck
Loading Spice Documents...
;