SINAMICS G115D wall-mounted Rated power: 0.55 kW for 3S 200%, 57S 150%, 240S 87% Radio interference suppression filter for Cat. C2 3AC380-480V+10/-10% 45-66Hz Ambient temp. -30 to +40°C size: FSA Protection class IP65/66 / UL Type 4X brake voltage 180 V DC without operation option Q4/2 for 400 V AC and Power M12 for 24 V DC and M12 for I/O and communication without looping through Q8/0 for motor connection Fieldbus integrated: PROFINET PN, Ethernet IP
Artikelnummer (Market Facing Number) |
6SL3520-0XB40-5AF0 |
Produktbeskrivning |
SINAMICS G115D wall-mounted Rated power: 0.55 kW for 3S 200%, 57S 150%, 240S 87% Radio interference suppression filter for Cat. C2 3AC380-480V+10/-10% 45-66Hz Ambient temp. -30 to +40°C size: FSA Protection class IP65/66 / UL Type 4X brake voltage 180 V DC without operation option Q4/2 for 400 V AC and Power M12 for 24 V DC and M12 for I/O and communication without looping through Q8/0 for motor connection Fieldbus integrated: PROFINET PN, Ethernet IP
|
Produkt familj |
SINAMICS G115D distributed converters wall-mounted |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
368 / 368 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
ECCN : N / AL : N |
Ledtid från fabrik |
12 Dag/Dagar |
Nettovikt (kg) |
7,580 Kg |
Förpackningsdimension |
515,00 x 145,00 x 295,00 |
Dimensionen på förpackningen anges i |
MM |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4025515979852 |
UPC |
Inte tillgänglig |
Commodity Code |
85044085 |
Katalog ID |
D31.2 |
Produktgrupp |
X01L |
Group Code |
R220 |
Ursprungsland |
Storbritanien |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2020.07.16 |
Produktklass |
A: problem-free, re-useable at short notice |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
eClass |
12 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|