SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
7SR1813-2NC77-0DA0
Product
Bild lika
Solkor 7SR18 differential protection, E6 case size, 6 binary inputs, 8 binary outputs, 18 LEDs, measuring input: 4 CTs (1A/5A), 3 VTs (40-160 V), 24-250 V DC, 100 - 230 V AC, binary input threshold 88 V DC, signal: optical fibre link (1300 nm) (LC connection) 40 km, communication interface: USB front, RS485 rear, electrical ethernet RJ45 (x2) rear, IEC 60870-5-103 + Modbus RTU + DNP3 (user selectable) + IEC 61850 protection function packages: standard + 79 autoreclose
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 7SR1813-2NC77-0DA0
Produktbeskrivning Solkor 7SR18 differential protection, E6 case size, 6 binary inputs, 8 binary outputs, 18 LEDs, measuring input: 4 CTs (1A/5A), 3 VTs (40-160 V), 24-250 V DC, 100 - 230 V AC, binary input threshold 88 V DC, signal: optical fibre link (1300 nm) (LC connection) 40 km, communication interface: USB front, RS485 rear, electrical ethernet RJ45 (x2) rear, IEC 60870-5-103 + Modbus RTU + DNP3 (user selectable) + IEC 61850 protection function packages: standard + 79 autoreclose
Produkt familj Reyrolle 7SR18 Solkor - 4xI, 0/3xV
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp B20 / B20
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 20 Dag/Dagar
Nettovikt (kg) 4,260 Kg
Förpackningsdimension 0,256 x 0,39 x 0,262
Dimensionen på förpackningen anges i M
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4025515729143
UPC Inte tillgänglig
Commodity Code 85364900
Katalog ID PTD/EA
Produktgrupp 1341
Group Code U321
Ursprungsland Indien
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2015.03.04
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
  Inte tillgänglig
|
Beställ produkten
Mängd 1 Styck
;