Solkor 7SR18 differential protection, E6 case size, 6 binary inputs, 8 binary outputs, 10 LEDs + 6 keys with LED, measuring input: 4 CTs (1A/5A), 24-250 V DC, 100 - 230 V AC, binary input threshold 19 V DC, signal: optical fibre link (1300 nm) (LC connection) 40 km, communication interface: USB front, RS485 rear, IEC 60870-5-103 + Modbus RTU + DNP3 (user selectable), protection function packages: standard + 79 autoreclose
Artikelnummer (Market Facing Number) |
7SR1814-1MC12-0DA0 |
Produktbeskrivning |
Solkor 7SR18 differential protection, E6 case size, 6 binary inputs, 8 binary outputs, 10 LEDs + 6 keys with LED, measuring input: 4 CTs (1A/5A), 24-250 V DC, 100 - 230 V AC, binary input threshold 19 V DC, signal: optical fibre link (1300 nm) (LC connection) 40 km, communication interface: USB front, RS485 rear, IEC 60870-5-103 + Modbus RTU + DNP3 (user selectable), protection function packages: standard + 79 autoreclose
|
Produkt familj |
Reyrolle 7SR18 Solkor - 4xI, 0/3xV |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
B20 / B20 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : N |
Ledtid från fabrik |
20 Dag/Dagar |
Nettovikt (kg) |
4,260 Kg |
Förpackningsdimension |
0,256 x 0,39 x 0,262 |
Dimensionen på förpackningen anges i |
M |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4025515729204 |
UPC |
Inte tillgänglig |
Commodity Code |
85364900 |
Katalog ID |
PTD/EA |
Produktgrupp |
1341 |
Group Code |
U321 |
Ursprungsland |
Indien |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2015.03.04 |
Produktklass |
B: limited or only medium-term re-useability |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Inte tillgänglig |
|
|
|