Argus-M Directional time-overcurrent protection E8 enclosure, 5 curr. trans., 4 volt. trans.,13 BI /14 BO,16 LEDs Measuring inputs: 1/5A, 63.5/110V, 50/60Hz Auxiliary voltage 24 - 250V DC / 100- 230V AC Threshold binary input: 88V DC USB interface at front, RS485 interface at rear, + electr. Ethernet RJ45 at rear Protocol: IEC 60870-5-103 and Modbus RTU and DNP 3.0 (adjustable) and IEC 61850 Protective function: Standard version
Notes
Efterträdare: Substitute solution with 7SR5111, 7SR5121
Artikelnummer (Market Facing Number) |
7SR2203-2NA77-0CA0 |
Produktbeskrivning |
Argus-M Directional time-overcurrent protection E8 enclosure, 5 curr. trans., 4 volt. trans.,13 BI /14 BO,16 LEDs Measuring inputs: 1/5A, 63.5/110V, 50/60Hz Auxiliary voltage 24 - 250V DC / 100- 230V AC Threshold binary input: 88V DC USB interface at front, RS485 interface at rear, + electr. Ethernet RJ45 at rear Protocol: IEC 60870-5-103 and Modbus RTU and DNP 3.0 (adjustable) and IEC 61850 Protective function: Standard version
|
Produkt familj |
Reyrolle 7SR220 Argus - 5xI, 4xV, directional |
Produktlivscykel (PLM) |
PM400:Ligger under utfasning |
PLM Effective Date |
Produkten är under utfasning sedan: 2023.12.31 |
Notes |
Efterträdare: Substitute solution with 7SR5111, 7SR5121
|
Prisgrupp / Prisgrupp |
B20 / B20 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : N |
Ledtid från fabrik |
20 Dag/Dagar |
Nettovikt (kg) |
5,100 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4025515640998 |
UPC |
Inte tillgänglig |
Commodity Code |
85364900 |
Katalog ID |
PTD/EA |
Produktgrupp |
1341 |
Group Code |
U321 |
Ursprungsland |
Indien |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2010.10.15 |
Produktklass |
B: limited or only medium-term re-useability |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|