SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
7SR5421-6AA16-0AA0
Product
Bild lika
Transformer protection (2 wdg.) 8 curr. trans., 4 volt. trans. 37 BI, 18 BO Standard interface: 1 x USB (front), RS 485 (rear) + 2 x RJ45 interfaces S12 enclosure
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 7SR5421-6AA16-0AA0
Produktbeskrivning Transformer protection (2 wdg.) 8 curr. trans., 4 volt. trans. 37 BI, 18 BO Standard interface: 1 x USB (front), RS 485 (rear) + 2 x RJ45 interfaces S12 enclosure
Produkt familj Reyrolle 7SR54 - 8/12xI, 0/4xV, 2 and 3 winding transformers
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp B19 / B19
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 20 Dag/Dagar
Nettovikt (kg) 7,340 Kg
Förpackningsdimension 0,384 x 0,386 x 0,266
Dimensionen på förpackningen anges i M
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4025515729457
UPC Inte tillgänglig
Commodity Code 85363010
Katalog ID PTD/EA
Produktgrupp 1340
Group Code U321
Ursprungsland Indien
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2019.08.27
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
UNSPSC 15 32-15-17-05
|
Beställ produkten
Mängd 1 Styck
;