SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
7XG2251-6AB00-0AA0
Product
Bild lika
ANCILLARY EQUIPMENT MODULAR CASE TEST COMPONENTS TEST MODULES (3RMLG) 14 WAY 3RMLG21 SEE CATALOGUE SHEET FOR DETAILS
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 7XG2251-6AB00-0AA0
Produktbeskrivning ANCILLARY EQUIPMENT MODULAR CASE TEST COMPONENTS TEST MODULES (3RMLG) 14 WAY 3RMLG21 SEE CATALOGUE SHEET FOR DETAILS
Produkt familj Reyrolle 7XG225 - 3RMLG - Test block
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp B13 / B13
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 10 Dag/Dagar
Nettovikt (kg) 1,400 Kg
Förpackningsdimension 26,00 x 39,00 x 14,00
Dimensionen på förpackningen anges i CM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4025515715276
UPC Inte tillgänglig
Commodity Code 85369095
Katalog ID PTD/EA
Produktgrupp 1346
Group Code U321
Ursprungsland Australien
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2017.07.22
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-14-90-90
eClass 6 27-14-90-90
eClass 7.1 27-14-90-90
eClass 8 27-14-90-90
eClass 9 27-14-90-90
eClass 9.1 27-14-90-90
ETIM 7 EC002608
ETIM 8 EC002608
ETIM 9 EC002608
UNSPSC 15 32-15-17-05
|
Beställ produkten
Mängd 1 Styck
;