20 HZ BANDPASS FOR STATOR EARTH FAULT 100% PROTECTION THE 20HZ BANDPASS FILTERS THE SQUARE-WAVE VOLTAGE AND TRANS- FORMS IT TO SINUS CURVES WITH FREQUENCIES OF APPROX. 20HZ. THE INTERNAL RESISTANCE IS THEN EQUAL TO APPROX. 8 OHM. AT THE SAME TIME IT PROJECTS THE 20HZ FREQUENCY GENERATOR IN CASE OF EARTH FAULT WITH FULL DISPLACE- MENT VOLTAGE. AT RATED FREQ. THE RESISTANCE IS APPROX. 160 OHM (50HZ), 200 OHM (60HZ). MAX. POWER CONSUMPTION IS APPROX. 80VA. IN 7XP20 CASE FOR FLUSH MOUNTING
Notes
Efterträdare: 7XT34000CA00 BB and 7XT34000CB00 BB to be replaced by 7XT34000CA00 CC
Artikelnummer (Market Facing Number) |
7XT3400-0CA00 |
Produktbeskrivning |
20 HZ BANDPASS FOR STATOR EARTH FAULT 100% PROTECTION THE 20HZ BANDPASS FILTERS THE SQUARE-WAVE VOLTAGE AND TRANS- FORMS IT TO SINUS CURVES WITH FREQUENCIES OF APPROX. 20HZ. THE INTERNAL RESISTANCE IS THEN EQUAL TO APPROX. 8 OHM. AT THE SAME TIME IT PROJECTS THE 20HZ FREQUENCY GENERATOR IN CASE OF EARTH FAULT WITH FULL DISPLACE- MENT VOLTAGE. AT RATED FREQ. THE RESISTANCE IS APPROX. 160 OHM (50HZ), 200 OHM (60HZ). MAX. POWER CONSUMPTION IS APPROX. 80VA. IN 7XP20 CASE FOR FLUSH MOUNTING
|
Produkt familj |
7XT34 - 20 Hz band pass for 100 % stator earth fault protection |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Notes |
Efterträdare: 7XT34000CA00 BB and 7XT34000CB00 BB to be replaced by 7XT34000CA00 CC
|
Prisgrupp / Prisgrupp |
B10 / B10 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : N |
Ledtid från fabrik |
10 Dag/Dagar |
Nettovikt (kg) |
15,600 Kg |
Förpackningsdimension |
42,60 x 43,00 x 42,40 |
Dimensionen på förpackningen anges i |
CM |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
Inte tillgänglig |
Commodity Code |
85437090 |
Katalog ID |
LSA2 |
Produktgrupp |
1320 |
Group Code |
U321 |
Ursprungsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2017.06.26 |
Produktklass |
B: limited or only medium-term re-useability |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|