SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
7XV5461-0BK00
Product
Bild lika
BIRECTION. OPT.REPEATER FOR THE TRANSMISSION OF ASYNCHRONOUS AND SYNCHRONOUS SERIAL DATAS VIA MONOMODE FIBER CABLES FOR SIPROTEC-RELAYS, COMMUNICATION ACCESSORIES AND SERIAL DEVICES UP TO 4.096 MBIT/S 1550NM, SINGLE-LC-CONNECTOR, PERMISSIBLE ATTENUATION 25 DB FOR REACHES UP TO 40 KM
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 7XV5461-0BK00
Produktbeskrivning BIRECTION. OPT.REPEATER FOR THE TRANSMISSION OF ASYNCHRONOUS AND SYNCHRONOUS SERIAL DATAS VIA MONOMODE FIBER CABLES FOR SIPROTEC-RELAYS, COMMUNICATION ACCESSORIES AND SERIAL DEVICES UP TO 4.096 MBIT/S 1550NM, SINGLE-LC-CONNECTOR, PERMISSIBLE ATTENUATION 25 DB FOR REACHES UP TO 40 KM
Produkt familj 7XV5461 - Optical Repeater for asynchronous and synchronous
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp B10 / B10
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 10 Dag/Dagar
Nettovikt (kg) 2,690 Kg
Förpackningsdimension 25,80 x 38,80 x 26,00
Dimensionen på förpackningen anges i CM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4025515639909
UPC Inte tillgänglig
Commodity Code 85176200
Katalog ID SIPROTEC
Produktgrupp 1320
Group Code U321
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2014.08.26
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 19-17-90-90
eClass 6 19-17-92-90
eClass 7.1 19-17-92-90
eClass 8 19-17-92-90
eClass 9 19-17-92-90
eClass 9.1 19-17-92-90
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
UNSPSC 15 32-15-17-05
|
Beställ produkten
Mängd 1 Styck
;